Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Ball Bearing Turntables
Bill of material
500N
ORDERNO
Article-number
500N mm
SER
Series
N
LC
Load capacity
600 kg
A
500 mm
B
437 mm
C
384 mm
D
315 mm
E
475 mm
F
340 mm
H
52 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices